FRK 825Y-RV 3/4-1 1/4
This relief valve rubber parts kit includes the parts necessary to repair or replace the relief valve rubber parts of a 3/4 to 1 1/4 inch reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 and 1 1/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825Y |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | 2 O-rings, Diaphragm, Seat Disc |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |