FRK 825Y-VS 1 1/2-2
This relief valve seat ring kit includes the parts necessary to repair or replace the seat ring of a 1 1/2 to 2 inch reduced pressure zone assembly and reduced pressure detector assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch reduced pressure zone assembly and reduced pressure detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 825Y |
Compatible Size Used On | 1 1/2, 2 IN |
Kit Contents | Seat Ring, Seat Ring O-ring, Bushing, O-ring Seal |
Kit Type | Relief Valve Seat Ring Kit |
Lead Free | No |