FRK 825Y-YS VT 1 1/2-2
This relief valve repair kit includes the parts necessary to repair or replace the relief valve of a 1 1/2 to 2 inch reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch reduced pressure zone assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 825Y, 825YS |
Compatible Size Used On | 1 1/2, 2 IN |
Kit Contents | Internal Spring/Disc Holder Assembly, Diaphragm |
Kit Type | Relief Valve Kit |
Lead Free | Yes |