FRK 825Y-YS VT 3/4-1 1/4
This relief valve repair kit includes the parts necessary to repair or replace the relief valve of a 3/4 to 1 1/4 inch reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 and 1 1/4 inch reduced pressure zone assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 825Y |
Compatible Size Used On | 3/4 IN to 1 1/4 IN |
Kit Contents | Internal Spring/Disc Holder Assembly, Diaphragm |
Kit Type | Relief Valve Kit |
Lead Free | YES |
Product Group | KITS |