FRK 825YS-RV 1 1/2-2
This relief valve rubber repair kit is used the relief valve silicone rubber parts of a 1 1/2 to 2 inch reduced pressure zone assembly. This kit consists of all silicone rubber parts necessary to repair the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 285YS |
| Compatible Size Used On | 1 1/2, 2 IN |
| Kit Contents | O-rings, Diaphragm, Seat Disc RV, Food Grade Grease |
| Kit Type | Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |