FRK 825YS-RV 3/4-1 1/4
This relief valve rubber repair kit is used the relief valve silicone rubber parts of a 3/4 to 1 1/4 inch reduced pressure zone assembly. This kit consists of all silicone rubber parts necessary to repair the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 to 1 1/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825YA |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | O-rings, Diaphragm, Seat Disc RV, Food Grade Grease |
| Kit Type | Rubber Parts Kit |
| Lead Free | Yes |