FRK 825Y-RTS 3/4-1 1/4
This complete rubber repair kit includes the parts necessary to repair or replace all the silicone rubber parts of a 3/4 to 1 1/4 inch reduced pressure zone assembly. This kit consists of all silicone rubber parts necessary to repair the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 to 1 1/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825Y |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | 2 RV O-rings, Diaphragm, RV Seat Disc, 2 Seat Disc, 2 Cover, O-rings, 3 Bushings, RV Seat O-ring |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |