FRK 825Y/825YA-CKS 3/4-1 1/4
This check valve seat and ring repair kit is used to repair the check valve of a 3/4 to 1 1/4 inch reduced pressure zone assembly, series 825Y. This kit consists of all parts necessary to repair the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 3/4 and 1 1/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Size Used On | 3/4 IN to 1 1/4 IN |
| Kit Contents | Seat Ring, O-ring |
| Kit Type | Check Valve Seat Ring Kit |
| Lead Free | NO |
| Product Group | KITS |