LFFRK 825-C 3/4-1
This cover repair kit is used to repair or replace the check cover on a 3/4 and 1 inch lead free reduced pressure zone assembly. This kit consists of a cover and cover O-ring.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 825Y |
Compatible Size Used On | 3/4 IN to 1 IN |
Kit Contents | Cover, Cover O-ring |
Kit Type | Cover Kit |
Lead Free | Yes |