LFFRK 825-VC 1 1/4-2
This cover repair kit is used to repair or replace the relief valve cover on 1 1/4, 1 1/2 and 2 inch lead free reduced pressure zone assemblies. This kit consists of a cover, cover O-ring and lubricant.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 825Y |
| Compatible Size Used On | 1 1/4, 1 1/2, 2 inch |
| Kit Contents | Cover, Cover O-ring |
| Kit Type | Repair Kit |
| Lead Free | Yes |