LFFRK825Y-VS 1 1/2-2
This relief valve seat ring kit includes the parts necessary to repair or replace the seat ring of a 1 1/2 and 2 inch reduced pressure zone assembly, series LF825Y. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/2 and 2 inch reduced pressure zone assembly and reduced pressure detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO | 
| Compatible Series or Model | LF825Y | 
| Compatible Size Used On | 1/2 IN to 2 IN | 
| Kit Type | Relief Valve Seat Ring Kit | 
| Lead Free | Yes |