FRK 825YD-CK1 2 1/2
This check assembly kit includes the parts necessary to repair or replace the first check of a 2 1/2 inch reduced pressure zone assembly, series 825YD. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 825YD |
| Compatible Size Used On | 2 1/2 IN |
| Kit Contents | RP Spring, Disc Holder Assembly |
| Kit Type | Check Module Kit-Inlet |
| Lead Free | NO |
| Product Group | KITS |