FRK 825YD/826YD-V 2 1/2-10
This relief valve module kit is used to repair the relief valve of a 2 1/2 to 10 inch reduced pressure zone assembly, series 825 and reduced pressure detector assembly, series 826YD. This kit consists of all parts necessary for repair of the relief valve internal module of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 to 10 inch reduced pressure zone assembly and reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 825YD, 826YD |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | Internal Spring/Disc Holder Assembly, Diaphragm |
| Kit Type | Relief Valve Kit |
| Lead Free | No |