FRK 825YD/826YD-VS 2 1/2-10
This relief valve seat ring kit includes the parts necessary to repair or replace the seat ring of a 2 1/2 to 10 inch reduced pressure zone assembly, series 825 and reduced pressure detector assembly, series 826YD. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 to 10 inch reduced pressure zone assembly and reduced pressure detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 825YD, 826YD |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | RV Seat, Seat O-ring, Bushing, O-ring Seal |
| Kit Type | Relief Valve Seat Ring Kit |
| Lead Free | Not In Scope |
| Product Group | KITS |