FRK 825YD/826YD-VT 6-10
This relief valve assembly kit includes the parts necessary to repair or replace the relief valve of a 6 to 10 inch reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 6 to 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 825YD, 826YD |
| Compatible Size Used On | 6 IN, 8 IN, 10 IN |
| Kit Contents | RV Assembly, RV Seat Ring, Mounting Plate, Nipple, Tube |
| Kit Type | Relief Valve Conversion Kit |
| Lead Free | No |