FRK 850/850U/860/860U/880-P 1
This poppet assembly kit includes the parts necessary to repair or replace the poppet of a 1 inch atmospheric vacuum breaker. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 inch atmospheric vacuum breaker
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 850, 850U, 860, 860U, 880 |
| Compatible Size Used On | 1 IN |
| Kit Contents | Poppet Assembly |
| Kit Type | Poppet Kit |
| Lead Free | Yes |