LFFRK 850/860-C 1
This cover repair kit is used to repair or replace the check cover on a 1 inch lead free reduced pressure zone or double check assembly. This kit consists of a cover and cover O-ring.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Original parts insure long service life
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 850, 860 |
| Compatible Size Used On | 1 IN |
| Kit Type | Cover Kit |
| Lead Free | Yes |