FRK 850/856/870/876-RT 4
This 4 IN complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 4 inch double check valve assembly and double check detector assembly, series 850, 856, 870, and 876. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 4 inch double check valve assembly and double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 850, 856, 870, 876 |
| Compatible Size Used On | 4 IN |
| Kit Contents | 2 Seat Discs, 2 Seat Gaskets, 2 Cover O-rings, 2 Cover Bushings, Cover Plate Gasket and O-ring, 4 Bulk Head Gaskets |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |