FRK 850/856/870V/876V-D 4
This disc assembly kit includes the parts necessary to repair or replace the check disc of a 4 inch double check valve assembly, double check detector assembly and reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 4 inch double check valve assembly and double check detector assembly
Specifications | |
---|---|
Compatible Series or Model | 850, 856, 870V, 876V |
Compatible Size Used On | 4 IN |
Kit Contents | Seat Disc Assembly, Cover O-ring, Nut, Washer, Lube |
Kit Type | Disc Kit |
Lead Free | YES |
Product Group | KITS |