FRK 850/856/870V/876V-D 8-10
This disc assembly kit is used to repair the check disc of an 8 and 10 inch double check valve assembly and double check detector assembly. This kit consists of all parts necessary to repair the check disc assembly of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 8 and 10 inch double check valve assembly and double check detector assembly
Specifications | |
---|---|
Compatible Series or Model | 850, 856, 807V, 876V |
Compatible Size Used On | 8 IN, 10 IN |
Kit Contents | 10 IN Seat Disc Assembly, Cover O-ring, Nut, Washer, Lube |
Kit Type | Disc Kit |
Lead Free | NO |
Product Group | KITS |