FRK 850/856/870V/880V-BFB
This bulkhead fitting plug kit includes all the parts necessary to repair or replace bulkhead plugs of a 2 1/2 and 3 inch double check detector assembly. This kit consists of a 1 1/4 inch size bulk head plug, gasket, and nut.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 850, 856, 870V, 880V |
| Compatible Size Used On | 2 1/2 IN, 3 IN, 4 IN |
| Kit Contents | Bulk Head Fitting, Gasket, Nut |
| Kit Type | Bulkhead Fitting Kit |
| Lead Free | NO |
| Product Group | KITS |