FRK 850/856/870V/880V-BFC
This bulkhead fitting body/cover kit includes all the parts necessary to repair or replace bulkhead body and cover of a 2 1/2 to 4 inch double check detector assembly. This kit consists of a 1 1/4 inch size bulk head plug, gasket, and nut.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 2 1/2 to 4 inch double check detector assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 850, 856, 870V, 880V |
Compatible Size Used On | 2 1/2 IN, 3 IN, 4 IN |
Kit Contents | Bulk Head Fitting, Gasket, Nut |
Kit Type | Bulkhead Fitting Kit |
Lead Free | NO |
Product Group | KITS |