LFFRK 850-866V-D 8-10 870-886 8
This disc assembly kit includes the parts necessary to repair or replace the check disc of a 8 and 10 inch double check valve assembly and double check detector assembly, series 850 and 886V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 8 and 10 inch double check valve assembly and double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 850, 856ST, 886V |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Type | Disc Kit |
| Lead Free | Yes |