FRK 850/860-C 1/2-3/4
This cast bronze cover is used on series 850/860 small. For valve sizes 1/2 and 3/4 inch.
Features
- Original parts insure long service life
- No special tools required for changing parts
- All parts are made of high quality materials
- Cast Bronze
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 850, 860 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Contents | Cover |
| Kit Type | Cover Assembly-Inlet |
| Lead Free | No |