FRK 850/870V SM2 2 1/2-3
This spring module kit includes the parts necessary to repair or replace the second check spring module of a 2 1/2 and 3 inch reduced pressure zone assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 850, 870V |
| Compatible Size Used On | 2 1/2 IN, 3 IN |
| Kit Contents | Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring |
| Kit Type | Check Module Kit-Outlet |
| Lead Free | No |