FRK 850/870V SM2 8
This spring module kit is used to repair the second check spring module of a 8 to 10 inch reduced pressure zone assembly. This kit consists of all parts necessary to repair the spring module of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 8 and 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 850, 870V |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring |
| Kit Type | Check Module Kit-Outlet |
| Lead Free | No |