FRK 850/880V S 6
This check valve seat ring and arm kit includes the parts necessary to repair or replace the seat ring and arm of a 6 inch double check valve assembly, series 880V and reduced pressure zone assembly, series 850. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 6 inch double check valve assembly and reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 850, 880V |
| Compatible Size Used On | 6 IN |
| Kit Contents | Seat Ring and Arm Assembly, Seat Gasket, Cover O-ring, 4 Nuts |
| Kit Type | Seat Ring/Arm Kit |
| Lead Free | No |