FRK 856/870V/876V-SM 8-10
This 8 and 10 inch spring module kit is used to repair either the first or second check spring module of a double check valve assembly and double check detector assembly, series 856 and 876V. This kit consists of all parts necessary to repair the spring module of the applicable valve. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 8 inch double check valve assembly and double check detector assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 876, 876V |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring |
| Kit Type | Single Check Kit |
| Lead Free | No |