FRK 856/876V-CK4 4
This check kit includes the parts necessary to repair or replace the check module of a 4 inch double check valve assembly and double check detector assembly, series 856 and 876V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 4 inch double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 856, 876V |
| Compatible Size Used On | 4 IN |
| Kit Contents | Seat Ring and Arm Assembly, Seat Gasket, Check Disc Assembly, Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring Cover Bushing, 4 Nuts |
| Kit Type | Check Kit |
| Lead Free | NO |
| Product Group | KITS |