LFFRK 856 ST-CK2 8-10 876 ST CK2 8
This check kit includes the parts necessary to repair or replace the second check module of an 8 to 10 inch in-line double check valve detector assembly 856ST and 876VSTor the second check for an 8 inch VST model double check valve detector assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Lead free
| Specifications | |
|---|---|
| Compatible Series or Model | 856ST, 876VST |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Type | Check Kit |
| Lead Free | Yes |