FRK 860-VT
This relief valve module kit is used to repair the relief valve of a 2 1/2 to 10 inch reduced pressure zone assembly, series 860. This kit consists of all parts necessary for repair of the entire relief valve of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 to 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 860 |
| Compatible Size Used On | 10 IN |
| Kit Contents | Main Assembly with Internals, Seat Ring, Elbow, 3 O-rings, Sensing Line Gasket, Extension, 8 Bolts, 8 Nuts, 4 Washers |
| Kit Type | Relief Valve Kit |
| Lead Free | No |