FRK 860/880V-VT 2 1/2-10 INT ASSY
This relief valve module kit is used to repair the internal module to relief valve of a 2 1/2 to 10 inch reduced pressure zone assembly, series 860 Large and 880V. This kit consists of all parts necessary for repair of the relief valve internal module of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 to 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 860 Large, 880V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | Module Assembly, Outer Diaphragm |
| Kit Type | Relief Valve Internal Module Kit |
| Lead Free | No |