FRK 860/880V-VT 2 1/2-10 TOTAL
This relief valve module kit is used to repair the relief valve module of a 2 1/2 to 10 inch reduced pressure zone assembly, series 860 and 880V. This kit consists of all parts necessary for repair of the relief valve module of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 to 10 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 860, 880V |
| Compatible Size Used On | 2 1/2 IN to 10 IN |
| Kit Contents | Seat Ring, 2 O-rings, Outer/Inner Diaphragm, Sensing Line Gasket, Retainer, Main Guide, Flow Screw, Slip Ring, Seat Disc, Aux Guide, Flow Washer, Stem and Spring |
| Kit Type | Relief Valve Kit |
| Lead Free | No |