LFFRK 860/880V-RT 8-10
This complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 8 and 10 inch reduced pressure zone assembly, series 860 and 880V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 8 and 10 inch reduced pressure zone assembly
Specifications | |
---|---|
Compatible Series or Model | LF860, LF880V |
Compatible Size Used On | 8 IN, 10 IN |
Kit Type | Complete Rubber Parts Kit |
Lead Free | YES |
Product Group | KITS |