FRK 860/860U/880-CK1 1/2-3/4
This check kit includes the parts necessary to repair or replace the first check assembly of a 1/2 to 3/4 inch reduced pressure zone assembly, series 860 and 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 1/2 to 3/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 860, 860U, 880 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Contents | 1st Check RP Module Assembly |
| Kit Type | Check Kit |
| Lead Free | YES |
| Product Group | KITS |