FRK 860/860U/880-RT 1/2-3/4
This complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a 1/2 and 3/4 inch reduced pressure zone assembly and reduce pressure detector assembly, series 860 and 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 1/2 to 3/4 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 860, 860U, 880 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Contents | All Rubber Parts |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |