FRK 860/860U/880-RV 1 1/4-2
This relief valve rubber parts kit includes the parts necessary to repair or replace the relief valve rubber parts of a 1 1/4 to 2 inch reduced pressure zone assembly, series 860 and 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/4 to 2 inch reduced pressure zone assembly
Specifications | |
---|---|
Buy American Act Compliant | NO |
Compatible Series or Model | 860, 860U, 880 |
Compatible Size Used On | 1 1/4 to 2 IN |
Kit Contents | 2 Slip Rings, Outer Diaphragm, Diaphragm, Seat Disc, Seat Ring, Gasket |
Kit Type | Relief Valve Rubber Parts Kit |
Lead Free | Yes |