FRK 860/860U/880-RV 1/2-1
This relief valve rubber parts kit includes the parts necessary to repair or replace the relief valve rubber parts of a 1/2 to 1 inch reduced pressure zone assembly, series 860 and 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1/2 to 1 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 860, 860U, 880 |
| Compatible Size Used On | 1/2, 3/4 IN |
| Kit Contents | 2 Slip Rings, Outer Diaphragm, Diaphragm, Seat Disc, Seat Ring, Gasket |
| Kit Type | Relief Valve Rubber Parts Kit |
| Lead Free | Yes |