FRK 860/860U/880-VT 1 1/4-2
This relief valve module kit is used to repair the relief valve module of a 1 1/4 to 2 inch reduced pressure zone assembly, series 860 and 880V. This kit consists of all parts necessary for repair of the relief valve module of the applicable valves. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 1 1/4 to 2 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 860, 860U, 880 |
| Compatible Size Used On | 1 1/4 to 2 IN |
| Kit Contents | Cover and Diaphragm Assembly, Spring, Seat Ring, Gasket |
| Kit Type | Relief Valve Kit |
| Lead Free | Not In Scope |
| Product Group | KITS |