LFFRK860-VT 1 1/4-2
This 1 1/4 IN through 2 IN lead free total relief valve kit is used to repair the relief valve of a reduced pressure zone assembly. The kit consists of all parts necessary to repair the relief valve of the applicable valve. All parts are genuine and original to the valve. This kit includes the manufacturer's original parts to ensure proper fit and accurate function.
Features
- Lead free factory replacement kit
- No special tools required for servicing
- All parts are made of high quality materials
- Genuine and original FEBCO part
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 860 |
| Compatible Size Used On | 1 1/4 IN to 2 IN |
| Kit Type | Total Relief Valve Kit |
| Lead Free | Yes |