FRK 867-C
This cover assembly kit includes all the parts necessary to repair or replace the cover of a 2 1/2 and 3 inch reduced pressure zone assembly, series 867. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 867 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Cover, Cover O-ring, Flow O-ring, Tube O-ring |
| Kit Type | Cover Assembly-Inlet |
| Product Group | KITS |