FRK 867-RC2
This rubber parts kit includes the parts necessary to repair or replace the rubber internal parts of second check of a 2 1/2 and 3 inch reduced pressure zone assembly, series 867. This kit consists of a disc, seat O-ring, cover O-ring and flow tube O-ring. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 867 |
| Compatible Size Used On | 2 1/2 IN to 3 IN |
| Kit Contents | Disc, Seat O-ring, Flow Tube O-ring |
| Kit Type | Second Check Rubber Parts Kit |
| Product Group | KITS |