FRK 867-S1
This check seat kit includes the parts necessary to repair or replace the first check seat of a 2 1/2 and 3 inch reduced pressure zone assembly, series 867. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- Check seat, seat O-ring and cover O-ring
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch reduced pressure zone assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 867 |
| Compatible Size Used On | 2 1/2 IN, 3 IN |
| Kit Contents | Check Seat, Seat O-ring, Cover O-ring |
| Kit Type | First Check Kit |
| Product Group | KITS |