FRK 867-VT

Part of the RK-867 Series

Ordering Code: 0710532

UPC: 643925022988

Lead Free: YES

Total Relief Valve Kit For 2 1/2 And 3 In Reduced Pressure Zone Assembly, Series 867

  • Factory replacement parts
  • Seat, stem assembly, spring, two piston O-rings, flow tube O-ring, and cover O-ring
  • All parts are made of high quality materials
  • Fits 2 1/2 and 3 inch reduced pressure zone assembly
Specifications
Buy American Act Compliant NO
Kit Type Relief Valve Kit
Lead Free YES
Product Group KITS