FRK 870V/876V/880V-C4 6

Discontinued

Part of the RK-870/870V/876/876V/LF870V/875VST/LF876V/880/880V/LF880V/LF886V Series

Ordering Code: 905246

UPC: 643925015553

Lead Free: NO

Outlet Cover Assembly Kit for 6 IN Double Check Valve Assembly or Double Check Detector Assembly, Series 870 or 876

  • Factory replacement parts
  • No special tools required for servicing
  • All parts are made of high quality materials
  • Fits 6 inch double check valve assembly and double check detector assembly
Specifications
Compatible Series or Model 870V, 876V
Compatible Size Used On 6 IN
Kit Contents Cover Assembly, O-ring, Socket Bearing
Kit Type Cover Assembly-Outlet
Lead Free NO
Product Group KITS