FRK 870V/876V/880V-C5 8-10
This cover assembly kit includes all the parts necessary to repair or replace the cover of a 8 to 10 inch double check valve assembly, series 870 and double check detector assembly, series 876. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 8 to 10 inch double check valve assembly and double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 870V, 876V |
| Compatible Size Used On | 8 IN, 10 IN |
| Kit Contents | Cover Assembly, O-ring, Socket Bearing |
| Kit Type | Cover Assembly-Outlet |
| Lead Free | NO |
| Product Group | KITS |