FRK 880-C2 10
This cover assembly kit includes all the parts necessary to repair or replace the cover of a 10 inch double check valve assembly, series 870V and double check detector assembly, series 880. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 10 inch double check valve assembly and double check detector assembly
Specifications | |
---|---|
Compatible Series or Model | 870V, 880 |
Compatible Size Used On | 10 IN |
Kit Contents | Cover Assembly, O-ring, Socket Bearing |
Kit Type | Cover Kit |
Lead Free | NO |
Product Group | KITS |