FRK 870/876V-CK 10
This check kit includes the parts necessary to repair or replace the check of a 10 inch double check valve assembly, series 870V. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for changing parts
- All parts are made of high quality materials
- Fits 10 inch double check valve assembly
| Specifications | |
|---|---|
| Buy American Act Compliant | NO |
| Compatible Series or Model | 870, 876V |
| Compatible Size Used On | 10 IN |
| Kit Contents | Seat Ring and Arm Assembly, Seat Gasket, Check Disc Assembly, Spring Assembly, Load Pin, 2 Retainer Clips, Cover O-ring Cover Bushing, 4 Nuts |
| Kit Type | Check Kit |
| Lead Free | No |