FRK 870/876V-RT 2 1/2-3
This 2 1/2 and 3 inch complete rubber repair kit includes the parts necessary to repair or replace all the rubber parts of a double check valve assembly and double check detector assembly. All parts are genuine and original to the valve.
Features
- Factory replacement parts
- No special tools required for servicing
- All parts are made of high quality materials
- Fits 2 1/2 and 3 inch double check valve assembly and double check detector assembly
| Specifications | |
|---|---|
| Compatible Series or Model | 870, 876V |
| Compatible Size Used On | 2 1/2 IN, 3 IN |
| Kit Contents | 2 Seat Discs, 2 Seat Gaskets, 2 Cover O-rings, 2 Cover Bushings, Cover Plate Gasket and O-ring, 4 Bulk Head Gaskets |
| Kit Type | Complete Rubber Parts Kit |
| Lead Free | YES |
| Product Group | KITS |