FRK 876V-BYPASS 6

Part of the RK-876V Series

Ordering Code: 905317

UPC: 643925015881

Lead Free: NO

Bypass Kit For 6 In Double Check Valve Assembly, Series 876V, No Meter

  • Factory replacement parts
  • Includes all pipe fittings, ball valves, bulkhead fittings, and packaging material
  • Meter not included
  • Fits 6 inch double check valve assembly
Specifications
Buy American Act Compliant NO
Kit Type Repair Kit
Lead Free NO
Product Group KITS